目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - ZHB2-20-RA
HPC
Gears and sprockets
Bevel gears
Bevel gears 1.5:1
Powered by
CAD模型選擇
{hpc/v4/bevel_gear/151/zhb_15_1_nylon.prj},{NB=hpc_ZHB2-20-RA_dp},{FORM=dp},{MOD=2.0},{Z=20},{A=10},{B=35},{C=40},{D=44.18},{E=45},{F=25.06},{G=16.39},{H=13.33},{N=22},{J=11},{K=21.34},{MAS=0.024},{REP=Simplified view},{INFO=INFO},{VER=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
HPC
Description
ZHB - 1,5:1 nylon - Plastic bevel gear - Ration 1,5:1 - Simplified view
Bill of material
HPC - ZHB2-20-RA
REF
Part number
ZHB2-20-RA
ZHB2-20-RA
FORM
Form
Primitive diameter
External diameter
Primitive diameter
External diameter
MOD
Module
2.0
2.0
Z
N° of teeth
20
20
A
Ø
10
10
mm
B
Ø
35
35
mm
C
Ø
40
40
mm
D
Ø
44.18
44.18
mm
E
45
45
mm
F
25.06
25.06
mm
G
16.39
16.39
mm
H
13.33
13.33
mm
N
22
22
mm
J
11
11
mm
K
21.34
21.34
mm
MAS
0.024
0.024
g
REP
View
Simplified view
INFO
Informations
Information
INFO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求