目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - SDG10-UNI/SS-12
HPC
Conveyor and assembly parts
Guides
Supports
Powered by
CAD模型選擇
{hpc/v5/guides/supports/sdgss.prj},{NB=hpc_SDG10-UNI/SS-12_0},{REF=SDG10-UNI/SS-12},{POS=0},{DF=12},{H=18},{L=16},{MAS=0.33},{REP=Représentation simplifiée},{INFO=INFO},{PPATH=sdgss_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
HPC
Description
SDG/DD - Universal adjustable bracket - Guide support - Stainless steel. Simplified drawing
Bill of material
HPC - SDG10-UNI/SS-12
REF
Part number
SDG10-UNI/SS-12
SDG10-UNI/SS-12
POS
Spacer position
Vertical
Horizontal
Vertical
Horizontal
DF
12
12
mm
H
18
18
mm
L
16
16
mm
MAS
Weight
0.33
kg
REP
View
Simplified view
INFO
Informations
Information
INFO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求