目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
0259-00089
Hub City
HERA
Accessories
Powered by
CAD模型選擇
{hubcityinc/hera/accessories/f_flange_kit_asmtab.prj},{NB=0259-00089},{PN=0259-00089},{MN=HERA45 KIT 26},{AS=N/A},{RATIO=N/A},{STYLE=N/A},{GT=N/A},{FS=N/A},{OD=N/A},{DESCRIPTION=HERA45 KIT, MTG F-FLANGE 26},{PT=RIGHT ANGLE},{PL=HERA},{IT=N/A},{ID=N/A},{OT=N/A},{SW=TBD},{SIZE=26},{S=0.31},{T=3.13},{Z=3.44},{SS=0.50},{TT=6.67},{XX=0.40625},{YY=8.000},{PNF=0253-01776},{PPATH=f_flange_kits/f_flange_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
Hub City
Description
F-Flange Kit - Accessories
Bill of material
0259-00089
PN
Part No.
0259-00089
0259-00089
MN
Model Number
HERA45 KIT 26
HERA45 KIT 26
AS
Assembly Style
N/A
RATIO
Ratio
N/A
STYLE
Style
N/A
GT
Gear Type
N/A
FS
Frame Size
N/A
OD
Output Diameter
N/A
Inch
DESCRIPTION
Description
HERA45 KIT, MTG F-FLANGE 26
HERA45 KIT, MTG F-FLANGE 26
PT
Product Type
RIGHT ANGLE
PL
Product Line
HERA
IT
Input Type
N/A
ID
Input Diameter
N/A
Inch
OT
output Type
N/A
SW
Shipping Wt.
TBD
Lbs.
SIZE
Size Ref.
26
26
S
0.31
0.31
Inch
T
3.13
3.13
Inch
Z
3.44
3.44
Inch
SS
0.50
0.50
Inch
TT
6.67
6.67
Inch
XX
0.40625
0.40625
Inch
YY
8.000
8.000
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求