目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
1002-07812
Hub City
Obsolete Products
Mounted Bearings
Duraline
FB200R Series
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/mounted_b/duraline_mb/fb200r_series/fb230drw_asmtab.prj},{NB=1002-07812},{PN=1002-07812},{MN=FB230DRW},{SS=1-1/2},{DESCRIPTION=FB230DRWX1-1/2},{IT=Eccentric Lock - Wide Inner Race},{BL=Relube},{HM=Ductile Iron},{HS=2-Hole},{PT=Flange Block},{PL=Duraline Mounted Ball Bearing},{B=6.730},{C=2.28346},{D=4.130},{E=5.657},{H=0.590},{J=0.551},{M=1.690},{N=0.84449},{S=2.22047},{Z=0.937},{T=1/4-28NF},{PNH=1300-36160},{PNZ=1633011002},{WTL=3.9},{PPATH=../parts/fb230drw_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 20
HELP_VARIABLE
Company
Hub City
Description
FB230DRW - Duraline Mounted Bearings
Bill of material
1002-07812
PN
Part No.
1002-07812
1002-07812
MN
Model Number
FB230DRW
SS
Shaft Size
1-1/2
1-1/2
DESCRIPTION
Description
FB230DRWX1-1/2
FB230DRWX1-1/2
IT
Insert Type
Eccentric Lock - Wide Inner Race
BL
Bearing Lubrication
Relube
HM
Housing Material
Ductile Iron
HS
Housing Style
2-Hole
PT
Product Type
Flange Block
PL
Product Line
Duraline Mounted Ball Bearing
B
6.730
6.730
Inch
C
2.28346
2.28346
Inch
D
4.130
4.130
Inch
E
5.657
5.657
Inch
H
0.590
0.590
Inch
J
0.551
0.551
Inch
L
2.31298
2.31298
Inch
M
1.690
1.690
Inch
S
2.22047
2.22047
Inch
T
T Zerk
1/4-28NF
WTL
WT.
3.9
3.9
Lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求