目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
1002-07291
Hub City
Obsolete Products
Mounted Bearings
Duraline
FB200R Series
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/mounted_b/duraline_mb/fb200r_series/fb250ur_asmtab.prj},{NB=1002-07291},{PN=1002-07291},{MN=FB250UR},{SS=1-7/16},{DESCRIPTION=FB250URX1-7/16},{IT=Setscrew Lock - Narrow Inner Race},{BL=Relube},{HM=Cast Iron},{HS=4-Hole},{PT=Flange Block},{PL=Duraline Mounted Ball Bearing},{B=4.610},{BC=5.125},{C=1.88976},{D=3.620},{E=3.622},{H=0.630},{J=0.551},{M=1.34000},{N=0.33464},{S=1.25984},{T=1/4-28TPR},{Z=0.748},{PNH=1300-36038},{WTL=4.2},{PNZ=1633011002},{PPATH=../parts/fb250ur_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 22
HELP_VARIABLE
Company
Hub City
Description
FB250UR - Duraline Mounted Bearings
Bill of material
1002-07291
PN
Part No.
1002-07291
1002-07291
MN
Model Number
FB250UR
SS
Shaft Size
1-7/16
1-7/16
DESCRIPTION
Description
FB250URX1-7/16
FB250URX1-7/16
IT
Insert Type
Setscrew Lock - Narrow Inner Race
BL
Bearing Lubrication
Relube
HM
Housing Material
Cast Iron
HS
Housing Style
4-Hole
PT
Product Type
Flange Block
PL
Product Line
Duraline Mounted Ball Bearing
B
4.610
4.610
Inch
BC
B.C.
5.125
5.125
Inch
C
1.88976
1.88976
Inch
D
3.620
3.620
Inch
E
3.622
3.622
Inch
H
0.630
0.630
Inch
J
0.551
0.551
Inch
L
1.67320
1.67320
Inch
M
1.34000
1.34000
Inch
S
1.25984
1.25984
Inch
T
T Zerk
1/4-28TPR
WTL
WT.
4.2
4.2
Lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求