目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
1002-07911
Hub City
Obsolete Products
Mounted Bearings
Duraline
FR200R Series
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/mounted_b/duraline_mb/fr200r_series/fr250urw_asmtab.prj},{NB=1002-07911},{PN=1002-07911},{MN=FR250URW},{SS=1-1/2},{DESCRIPTION=FR250URWX1-1/2},{IT=Setscrew Lock - Wide Inner Race},{BL=Relube},{HM=Cast Iron},{HS=3-Hole},{PT=Flange Bracket},{PL=Duraline Mounted Ball Bearing},{A=4.500},{C=2.07480},{D=3.940},{E=2.000},{F=2.375},{G=1.625},{H=0.630},{J=0.500},{J2=0.551},{K=3.060},{M=1.410},{S=1.93701},{N=0.74803},{Z=0.827},{T=1/4-28TPR},{WTL=3.6},{PNZ=1633011002},{PNH=1300-36170},{PPATH=../parts/fr250rw_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 24
HELP_VARIABLE
Company
Hub City
Description
FR250URW - Duraline Mounted Bearings
Bill of material
1002-07911
PN
Part No.
1002-07911
1002-07911
MN
Model Number
FR250URW
SS
Shaft Size
1-1/2
1-1/2
DESCRIPTION
Description
FR250URWX1-1/2
FR250URWX1-1/2
IT
Insert Type
Setscrew Lock - Wide Inner Race
BL
Bearing Lubrication
Relube
HM
Housing Material
Cast Iron
HS
Housing Style
3-Hole
PT
Product Type
Flange Bracket
PL
Product Line
Duraline Mounted Ball Bearing
A
4.500
4.500
Inch
B
6.470
6.470
Inch
C
2.07480
2.07480
Inch
D
3.940
3.940
Inch
E
2.000
2.000
Inch
F
2.375
2.375
Inch
G
1.625
1.625
Inch
H
0.630
0.630
Inch
J
0.500
0.500
Inch
J2
0.551
0.551
Inch
K
3.060
3.060
Inch
L
2.01598
2.01598
Inch
M
1.410
1.410
Inch
S
1.93701
1.93701
Inch
T
T Zerk
1/4-28TPR
WTL
WT.
3.6
3.6
Lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求