目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
1001-08005
Hub City
Obsolete Products
Mounted Bearings
Duraline
PB100R Series
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/mounted_b/duraline_mb/pb100r_series/pb120ur_asmtab.prj},{NB=1001-08005},{PN=1001-08005},{MN=PB120UR},{SS=1},{DESCRIPTION=PB120URX1},{IT=Eccentric Lock - Narrow Inner Race},{BL=Relube},{HM=Ductile Iron},{HS=High Base},{PT=Pillow Block},{PL=Duraline Mounted Ball Bearing},{A=1.4375},{B=2.690},{C=1.47638},{D=2.500},{EMIN=3.720},{EMAX=4.160},{F=5.000},{G=1.120},{H=0.410},{J=0.410},{M=0.92524},{S=1.22047},{T=1/4-28TPR},{WTL=1.0},{PNH=1300-35249},{PNZ=1633011002},{PPATH=../parts/pb120ur_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
Hub City
Description
PB120UR - Duraline Mounted Bearings
Bill of material
1001-08005
PN
Part No.
1001-08005
1001-08005
MN
Model Number
PB120UR
SS
Shaft Size
1
1
DESCRIPTION
Description
PB120URX1
PB120URX1
IT
Insert Type
Eccentric Lock - Narrow Inner Race
BL
Bearing Lubrication
Relube
HM
Housing Material
Ductile Iron
HS
Housing Style
High Base
PT
Product Type
Pillow Block
PL
Product Line
Duraline Mounted Ball Bearing
A
1.4375
1.4375
Inch
B
2.690
2.690
Inch
C
1.47638
1.47638
Inch
D
2.500
2.500
Inch
EMIN
E Min.
3.720
3.720
Inch
EMAX
E Max.
4.160
4.160
Inch
F
5.000
5.000
Inch
G
1.120
1.120
Inch
H
0.410
0.410
Inch
J
0.410
0.410
Inch
L
1.48524
1.48524
Inch
M
0.92524
0.92524
Inch
S
1.22047
1.22047
Inch
T
T Zerk
1/4-28TPR
WTL
WT.
1.0
1.0
Lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求