目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
1001-07061
Hub City
Obsolete Products
Mounted Bearings
Duraline
PB200R Series
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/mounted_b/duraline_mb/pb200r_series/pb250ur_asmtab.prj},{NB=1001-07061},{PN=1001-07061},{MN=PB250UR},{SS=1-7/16},{DESCRIPTION=PB250URX1-7/16},{IT=Setscrew Lock - Narrow Inner Race},{BL=Relube},{HM=Cast Iron},{HS=Low Base},{PT=Pillow Block},{PL=Duraline Mounted Ball Bearing},{A=1.811},{B=3.620},{C=1.88976},{D=3.860},{EMIN=4.840},{EMAX=5.160},{F=6.570},{G=1.880},{H=0.750},{J=0.590},{L=1.86520},{M=0.92520},{S=1.25984},{T=1/4-28TPR},{WTL=3.6},{PNH=1300-36179},{PNZ=1633011002},{PPATH=../parts/pb250ur_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 23
HELP_VARIABLE
Company
Hub City
Description
PB250UR - Duraline Mounted Bearings
Bill of material
1001-07061
PN
Part No.
1001-07061
1001-07061
MN
Model Number
PB250UR
SS
Shaft Size
1-7/16
1-7/16
DESCRIPTION
Description
PB250URX1-7/16
PB250URX1-7/16
IT
Input Type
Setscrew Lock - Narrow Inner Race
BL
Bearing Lubrication
Relube
HM
Housing Material
Cast Iron
HS
Housing Style
Low Base
PT
Product Type
Pillow Block
PL
Product Line
Duraline Mounted Ball Bearing
A
1.811
1.811
Inch
B
3.620
3.620
Inch
C
1.88976
1.88976
Inch
D
3.860
3.860
Inch
EMIN
E Min.
4.840
4.840
Inch
EMAX
E Max.
5.160
5.160
Inch
F
6.570
6.570
Inch
G
1.880
1.880
Inch
H
0.750
0.750
Inch
J
0.590
0.590
Inch
L
1.86520
1.86520
Inch
M
0.92520
0.92520
Inch
S
1.25984
1.25984
Inch
T
T Zerk
1/4-28TPR
WTL
WT.
3.6
3.6
Lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求