0230890305090
Huelsen
Elbows
Elbows Aluminium
Powered by
CAD模型選擇
{huelsen/1_rohrbogen/1_aluminium/bogen_b_361_023.prj},{NB=0230890305090},{ARTNR=0230890305090},{DN=80},{D1=89},{S1=3.00},{R1=205.0},{R2=-/+},{R3=2.5},{G=90°},{G1=90},{BA=Bauart 5},{BA1=5},{GEW=0.806},{PG=Bogen},{PUG=Schweissbogen},{NORM=i.A. DIN 2605},{AUS=nahtlos},{WERK1=Aluminium},{WERK2=EN 754/755},{WERK3=EN AW 1050A-0},{AUS2=nach},{AUS3=Bauart}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 42
HELP_VARIABLE
Company
Huelsen
Description
Elbow, Aluminium acc. to EN 754/755, EN AW 1050A-0, seamless, sim. to DIN 2605 - R~2.5 x NB
Bill of material
0230890305090
ARTNR
Part number
0230890305090
0230890305090
DN
NB
80
80
mm
D1
Outside Ø
89
89
mm
S1
Wall Thickness
3.00
3.00
mm
R
Radius R ~
205 -/+ 2.5
205 -/+ 2.5
mm
G
Degree
90°
90°
BA
Design
R~2.5 x NB
GEW
Theoretical Weight [kg/Piece]
0.806
0.806
BEZ
Article Indication
Elbow, Aluminium acc. to EN 754/755, EN AW 1050A-0, seamless, sim. to DIN 2605, R~2,5 x NB, 90°
Elbow, Aluminium acc. to EN 754/755, EN AW 1050A-0, seamless, sim. to DIN 2605, R~2,5 x NB, 90°
PG
Product Group
Elbows
PUG
Product Sub-group
Elbows to welding
NORM
Standard
sim. to DIN 2605
AUS
Version
seamless
WERK
Primary Material
Aluminium, EN 754/755, EN AW 1050A-0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求