5620076030500
Huelsen
Pipes
Pipes Aluminium
Powered by
CAD模型選擇
{huelsen/7_rohre/1_aluminium/rohre_562.prj},{NB=5620076030500},{ARTNR2=562007603},{DN=65},{D=76},{S=3},{L=500},{GEW=1.86},{PG=Rohre},{PUG=Rohr, nahtlos, gepresst, gezogen},{NORM=EN 754},{TOL=EN 755-7},{WERK1=Aluminium},{WERK2=EN 754},{WERK3=EN AW 1050A-0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
Huelsen
Description
Pipe, Aluminium acc. to EN 754, EN AW 1050A-0, seamless, pressed, drawn
Bill of material
5620076030500
ARTNR
Part number
5620076030500
5620076030500
DN
NB
65
65
mm
D
Outside Ø
76
76
mm
S
Wall Thickness
3
3
mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
確定
GEW
Theoretical Weight
1.86
1.86
kg/m
BEZ
Article Indication
Pipe, Aluminium acc. to EN 754, EN AW 1050A-0, seamless, pressed, drawn, acc. to EN 755
PG
Product Group
Pipes
PUG
Product Sub-group
Pipes, seamless, pressed, drawn
NORM
Standard
EN 754
TOL
Tolerance
EN 755-7
WERK
Primary Material
Aluminium, EN 754, EN AW 1050A-0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求