HSK-INOX-PVDF-Ex-d 1.633.1200.70
Hummel
Cable glands
Industrial cable glands for hazardous areas
HSK-Ex-d Standard Cable Glands
HSK-INOX-PVDF-Ex-d
NPT
Powered by
CAD模型選擇
{hummel/kabelverschraubungen/indu_f_explo_bereiche/hsk_ex_d_standardversch/hsk_inox_pvdf_ex_d/npt/hsk_inox_pvdf_ex_d_npt_asmtab.prj},{NB=HSK-INOX-PVDF-Ex-d 1.633.1200.70},{AG=1/2'' NPT},{NDM=21.336},{FR=schwarz},{D1=10-14},{D1X=14.0},{GL=20.0},{H=25.0},{HX=25.000},{SW=24},{SWX=24},{SWX2=24},{DT=-20°C - 130°C},{BN1=1.632.1200.70},{BN2=1.633.1200.70},{VERS=12},{VERS1=3},{PSW=0.000},{P1=11.640},{P2=10.900},{P3=0.000},{P4=0.000},{DR=24.000},{S=2.000},{PPATH=hsk_inox_pvdf_ex_d_npt_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Hummel
Description
HSK-INOX-PVDF-Ex-d NPT - HSK-Ex-d Standard Cable Glands
Bill of material
HSK-INOX-PVDF-Ex-d 1.633.1200.70
AG
Thread
1/2'' NPT
1/2'' NPT
D1
10-14
10-14
mm
GL
20.0
20.0
mm
H
25.0
25.0
mm
SW
24
24
mm
DT
Operating Temperature
-20°C - 130°C
BN
Order No.
1.633.1200.70
1.633.1200.70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求