目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
IXP-4C3515-WA-P-P3-VLL
IAI
Clean Room Robot
SCARA/IXP-3C/4C
Powered by
CAD模型選擇
{iai/clean_room_robot/scara_ixp_3c_4c/ixp_4c3515_asmtab.prj},{NB=IXP-4C3515-WA-P-P3-VLL(10)},{MODEL=IXP-4C3515},{ENTYPE=WA : No Battery / Absolution},{CTYPE=1},{LTC=P},{CNTRL=P3:MSEL},{POF=VLL},{ZAPOS=0},{ZAPOSX=[0:150]},{L=350},{AXIS=4},{PPATH=../../parts/ixp_clean_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
IXP-4C3515
Bill of material
IXP-4C3515-WA-P-P3-VLL
CNSORDERNO
Order number
IXP-4C3515-WA-P-P3-VLL
MODEL
Model
IXP-4C3515
ENTYPE
Encoder Type
WA : No Battery / Absolution
CTYPE
Cable Type
Standard cable : Standard length
Standard cable : Length specification
Robot cable
No cable
Standard cable : Standard length
Standard cable : Length specification
Robot cable
No cable
LTC
Cable Length
1m
3m
5m
1m
3m
5m
CNTRL
Controller
P3:MSEL
POF
Position of User fitting
Left
Right
Left
Right
ZAPOS
Z axis position
mm
Enter value for ZAPOS
Z axis position
mm
cm
inch
ft
確定
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求