目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
XSEL-RX8-I-3
IAI
Controller
Multi-Axis Program Controller
X-SEL
R/S/RX/SX/RXD/SXD
Powered by
CAD模型選擇
{iai/controller/multi-axis_program_controller/xsel/8_axes_type/xsel_rx_sx.prj},{NB=XSEL-RX8-I-3},{SER=XSEL},{TYPE=RX8 : Scalar + 4 Axis},{ET=I},{POW=Three-phase 200V},{TYPEX=RX8},{TYPEXX=R}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
IAI
Description
XSEL-RX/SX
Bill of material
XSEL-RX8-I-3
CNSORDERNO
Order number
XSEL-RX8-I-3
XSEL-RX8-I-3
SER
Series
XSEL
TYPE
Type
RX8 : Scalar + 4 Axis
RX8 : Scalar + 4 Axis
ET
Encoder Type
I : Incremental
A : Absolute
I : Incremental
A : Absolute
POW
Power
Three-phase 200V
V
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求