目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCA2CR-SD3NB-I-10-4-25-A1-P
IAI
Cylinder (Robot Cylinder)
Clean Room Robot
RCA2CR
with Double Guide - Slider Unit
Powered by
CAD模型選擇
{iai/cylinder_robot/clean_room_robot/rca2cr/with_double_guide_slider_unit/rca2cr_sd3nb_asmtab.prj},{NB=RCA2CR-SD3NB-I-10-4-25-A1-P(K120)},{IDNR=},{TYPE=RCA2CR-SD3NB},{ET=Incremental},{MT=10},{LEAD=4},{STROKE=25},{STROKEX=25,50},{CON=A1},{CT=2},{CL=P},{OPTCD=K1},{OPTLA=},{OPTF=},{POR=0},{X=3},{PRA=1},{VERS=1},{PPATH=partsnb/rca2_sd_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCA2CR - SD3NB
Bill of material
RCA2CR-SD3NB-I-10-4-25-A1-P
CNSORDERNO
Order number
RCA2CR-SD3NB-I-10-4-25-A1-P
ET
Encoder type
Incremental
MT
Motor Type
10
W
LEAD
Lead
Ball screw 4mm
Ball screw 2mm
Ball screw 1mm
Ball screw 4mm
Ball screw 2mm
Ball screw 1mm
mm
STROKE
Stroke
25
50
25
50
mm
CON
Controller
A1
A3
A5
A6
A1
A3
A5
A6
CT
Cable Type
Standard cable : Standard length
Standard cable : Length specification
No cable
Standard cable : Standard length
Standard cable : Length specification
No cable
CL
Cable length
1
3
5
1
3
5
m
OPTCD
Option : Cable Direction
Left (standard)
K3 : Right
Left (standard)
K3 : Right
OPTLA
Option: Power saving
No
LA : Economy type
No
LA : Economy type
OPTF
Option: Fitting
No
VL : Suction fitting L-specification
No
VL : Suction fitting L-specification
POR
Position of rod
mm
Enter value for POR
Position of rod
mm
cm
inch
ft
確定
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求