目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCP6SCR-SA8C-WA-56SP-5-50-SE-P
IAI
Cylinder (Robot Cylinder)
Clean Room Robot
RCP6SCR
Coupling Type
Powered by
CAD模型選擇
{iai/cylinder_robot/clean_room_robot/rcp6s_cr_series/coupling_type/rcp6s_sa8_asmtab_new.prj},{NB=RCP6SCR-SA8C-WA-56SP-5-50-SE-P(00)},{TYPE=RCP6SCR-SA8C},{TYPE1=8},{ET=WA},{MO=56SP},{LBS=5.0},{S=50},{IOTYPE=SE - SI type},{CTYPE=1},{LTC=1.000},{OPTB=},{CDC=},{CDCX='','Standard','-CJT','CJT','-CJR','CJR','-CJL','CJL','-CJB','CJB'},{HPR=},{OPTREV=},{FP=},{NOS=1},{POS=0},{POS2=0},{STROKEX=[50:1100/50]},{LBSX=5,10,20,30},{X=4},{SLL=165.000},{SLD=35.000},{PPATH=rcp6s_sa_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCP6SCR-SA8C
Bill of material
RCP6SCR-SA8C-WA-56SP-5-50-SE-P
CNSORDERNO
Order number
RCP6SCR-SA8C-WA-56SP-5-50-SE-P
TYPE
Type
RCP6SCR-SA8C
ET
Encoder Type
WA
MO
Motor Type
56SP
LBS
Lead of Ball Screw
5.0
10.0
20.0
30.0
5.0
10.0
20.0
30.0
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
IOTYPE
I/O type
SE - SI type
CTYPE
Cable Type
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
mm
LTC
Cable length
1
3
5
1
3
5
m
OPTB
Option : Brake
No
Yes
No
Yes
CDC
Option : Cable direction
Standard
CJT
CJR
CJL
CJB
Standard
CJT
CJR
CJL
CJB
HPR
High Positioning Reproducibility
No
Yes
No
Yes
OPTREV
Option : Reversed home specification
No
Yes
No
Yes
FP
Option: Suction joint
Standard
VR : Other side
Standard
VR : Other side
NOS
Number of slider
Standard
Standard
POS
Position of slider
mm
Enter value for POS
Position of slider
mm
cm
inch
ft
確定
POS2
Position of slider 2
0
0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求