目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCP6S-GRST7C-WA-56P-2-210-SE-P
IAI
Cylinder (Robot Cylinder)
Gripper
RCP6S series
Long stroke
Slider type
Powered by
CAD模型選擇
{iai/cylinder_robot/gripper/rcp6s/long_stroke/slider_type/rcp6s_grst7c_asmtab.prj},{NB=RCP6S-GRST7C-WA-56P-2-210-SE-P(0)},{TYPE=RCP6S-GRST7C},{TYPE1=7},{ET=WA},{MO=56P},{LBS=2.0},{S=210},{CO=SE},{CTYPE=1},{LTC=1.000},{OPTB=},{OPCDC=},{CDCX='','Standard','-CJT','CJT','-CJR','CJR','-CJL','CJL','-CJB','CJB'},{OPTREV=},{OPSR=},{STROKEX=210,260},{LBSX=2,8},{X=3},{SLL=130.000},{SLD=20.000},{OPMJFA=},{POS=0},{PPATH=parts/rcp6_sa_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCP6S-GRST7C
Bill of material
RCP6S-GRST7C-WA-56P-2-210-SE-P
CNSORDERNO
Order number
RCP6S-GRST7C-WA-56P-2-210-SE-P
TYPE
Type
RCP6S-GRST7C
ET
Encoder Type
WA
MO
Motor Type
56P
LBS
Lead of Ball Screw
2.0
8.0
2.0
8.0
mm
S
Stroke
210
260
210
260
mm
CO
Controller
SE
CTYPE
Cable Type
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
LTC
Cable length
1
3
5
1
3
5
m
OPTB
Option : Brake
No
Yes
No
Yes
OPCDC
Option : Cable direction
Standard
CJT : Top
CJR : Right
CJL : Left
CJB : Bottom
Standard
CJT : Top
CJR : Right
CJL : Left
CJB : Bottom
OPTREV
Option : Reversed home specification
No
Yes
No
Yes
OPSR
Option: Roller Slider
No
Yes
No
Yes
OPMJFA
Option : Mounting Jig for Finger Attachment
No
Yes
No
Yes
POS
Position of slider
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求