目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCP6-RA8C-WA-60P-5-50-P4-P
IAI
Cylinder (Robot Cylinder)
Rod/Radial Cylinder/Wide Rod Type
RCP6 series
Coupling Type
Powered by
CAD模型選擇
{iai/cylinder_robot/rod_type/rcp6_series/coupling_type/ra8c_asmtab.prj},{NB=RCP6-RA8C-WA-60P-5-50-P4-P00},{TYPE=RCP6-RA8C},{ET=WA},{MO=60P},{LBS=5},{LBSX=5,10,20},{S=50},{STROKEX=[50:300/50]},{CO=P4},{CTYPE=1},{LTC=1},{OADP=},{OPTB=},{CDC=},{OPTFL=},{OPTFT=},{OPTNTB=},{OPTREV=},{POS=0},{TDISTANCE=0.0},{X=4},{PPATH=ra_c_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCP6-RA8C
Bill of material
RCP6-RA8C-WA-60P-5-50-P4-P
CNSORDERNO
Order number
RCP6-RA8C-WA-60P-5-50-P4-P
TYPE
Type
RCP6-RA8C
ET
Encoder Type
WA
MO
Motor Type
60P
LBS
Lead of ball screw
5.000
10.000
20.000
5.000
10.000
20.000
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
CO
Controler
P4
P6
P4
P6
CTYPE
Cable Type
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
LTC
Cable lenght
1
3
5
1
3
5
m
OADP
Option : Adapter
No
NFA
No
NFA
OPTB
Option : Brake
No
Yes
No
Yes
CDC
Option : Cable direction
Standard
CJT
CJR
CJL
CJB
Standard
CJT
CJR
CJL
CJB
OPTFL
Option : Flange
No
Yes
No
Yes
OPTFT
Option : Foot
No
Yes
No
Yes
OPTNTB
Option : T Slot nut bar
No
Yes
No
Yes
OPTREV
Option : Reversed home specification
No
Yes
No
Yes
POS
Position of slider
mm
Enter value for POS
Position of slider
mm
cm
inch
ft
確定
TDISTANCE
T nut bar distance
0.0
0.0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求