目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCP6S-RRA8C-WA-60P-5-50-SE-P
IAI
Cylinder (Robot Cylinder)
Rod/Radial Cylinder/Wide Rod Type
RCP6S series
Radial Cylinder Type
Powered by
CAD模型選擇
{iai/cylinder_robot/rod_type/rcp6s_series/radial_cylinder_type/rcp6s_rra_8c_asmtab.prj},{NB=RCP6S-RRA8C-WA-60P-5-50-SE-P (0)},{TYPE=RCP6S-RRA8C},{ET=WA},{MO=60P},{LBS=5},{LBSX=5,10,20},{S=50},{STROKEX=[50:700/50]},{IO=SE - SI type},{CTYPE=1},{LTC=1},{OADP=},{OPTB=},{CDC=},{OPTFL=},{OPTREV=},{POS=0},{X=4},{PPATH=rcp6s_rra_4_8c_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCP6S-RRA8C
Bill of material
RCP6S-RRA8C-WA-60P-5-50-SE-P
CNSORDERNO
Order number
RCP6S-RRA8C-WA-60P-5-50-SE-P
TYPE
Type
RCP6S-RRA8C
ET
Encoder Type
WA
MO
Motor Type
60P
LBS
Lead of ball screw
5.000
10.000
20.000
5.000
10.000
20.000
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
IO
I/O type
SE - SI type
CTYPE
Cable Type
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
mm
LTC
Cable length
1
3
5
1
3
5
mm
OADP
Option : Adapter
No
NFA
No
NFA
OPTB
Option : Brake
No
Yes
No
Yes
CDC
Option : Cable direction
Standard
CJT
CJR
CJL
CJB
Standard
CJT
CJR
CJL
CJB
OPTFL
Option : Flange
No
Yes
No
Yes
OPTREV
Option : Reversed home specification
No
Yes
No
Yes
POS
Position of slider
mm
Enter value for POS
Position of slider
mm
cm
inch
ft
確定
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求