目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCS3-RA10R-I-400-2.5-100-T2-P-CJO-LCT-ML
IAI
Cylinder (Robot Cylinder)
Rod/Radial Cylinder/Wide Rod Type
RCS3 series
RCS3 series (ServoPress)
Powered by
CAD模型選擇
{iai/cylinder_robot/rod_type/rcs3_series/rcs3_series_servopress/rcs3_ra10r_asmtab.prj},{NB=RCS3-RA10R-I-400-2.5-100-T2-P-CJO-LCT-ML(0)},{TYPE=RCS3-RA10R},{ENTYPE=I},{YTYPE=400W},{LBS=2.5},{S=100},{CNTRL=T2},{CTYPE=1},{LTC=1},{OPTBRAKE=},{OPTCDIR=-CJO},{OPTFLA=},{OPTFT=},{OPTLOA=Standard},{OPTMORE=-ML},{POR=0},{PPATH=rcs3_ra10r_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCS3-RA10R
Bill of material
RCS3-RA10R-I-400-2.5-100-T2-P-CJO-LCT-ML
CNSORDERNO
Order number
RCS3-RA10R-I-400-2.5-100-T2-P-CJO-LCT-ML
TYPE
Type
RCS3-RA10R
ENTYPE
Encorder type
Incremental
Absolute
Battery-less Absolute
Incremental
Absolute
Battery-less Absolute
YTYPE
Motor Output
400W
W
LBS
Lead of Ball Screw
2.5
S
Stroke
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
mm
CNTRL
Applicable controller
T2
CTYPE
Cable type
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
LTC
Cable length
1
3
5
1
3
5
OPTBRAKE
Option: Brake
No
Yes
No
Yes
OPTCDIR
Option : Cable direction
Outer
Up
Down
Outer
Up
Down
OPTFLA
Option : Flange
No
Yes
No
Yes
OPTFT
Option : Foot
No
Yes
No
Yes
OPTLOA
Option : Loadcell
Standard
OPTMORE
Option : Motor reverse
Standard (Left)
Right
Standard (Left)
Right
POR
Position of rod
mm
Enter value for POR
Position of rod
mm
cm
inch
ft
確定
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求