目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCS4-RRA6C-WA-100-3-65-T2-P
IAI
Cylinder (Robot Cylinder)
Rod/Radial Cylinder/Wide Rod Type
RCS4 series
Radial cylinder type
Powered by
CAD模型選擇
{iai/cylinder_robot/rod_type/rcs4_series/radial_cylinder_type/rcs4_rra6c_asmtab.prj},{NB=RCS4-RRA6C-WA-100-3-65-T2-P(0)},{TYPE=RCS4-RRA6C},{ET=WA},{MO=100W},{MOX=100},{LBS=3},{LBSX=3,6,12,20},{S=65},{STROKEX=[65:415/50]},{CO=T2},{CTYPE=1},{LTC=1},{OPTB=},{OPTREV=},{OPCDC=},{OPTFL=},{OPTAD=},{POS=0},{X=2},{PPATH=parts/rcs4_rracc_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCS4-RRA6C
Bill of material
RCS4-RRA6C-WA-100-3-65-T2-P
CNSORDERNO
Order number
RCS4-RRA6C-WA-100-3-65-T2-P
TYPE
Type
RCS4-RRA6C
ET
Encoder Type
WA
MO
Motor Type
100W
LBS
Lead of ball screw
3.000
6.000
12.000
20.000
3.000
6.000
12.000
20.000
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
CO
Controler
T2
T4
T2
T4
CTYPE
Cable Type
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
LTC
Cable lenght
1
3
5
1
3
5
mm
OPTB
Option : Brake
No
Yes
No
Yes
OPTREV
Option : Reversed home specification
No
Yes
No
Yes
OPCDC
Option : Cable direction
Standard
CJT : Top
CJR : Right
CJL : Left
CJB : Bottom
Standard
CJT : Top
CJR : Right
CJL : Left
CJB : Bottom
OPTFL
Option : Flange
No
Yes
No
Yes
OPTAD
Option : Adapter
No
FFA : Flange type
KFA : Keyway type
NFA : Female thread type
No
FFA : Flange type
KFA : Keyway type
NFA : Female thread type
POS
Position of rod
mm
Enter value for POS
Position of rod
mm
cm
inch
ft
確定
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求