目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCS2-RTC8L-A-12-24-360-T2-P-L
IAI
Cylinder (Robot Cylinder)
Rotary Type
RCS2 series
Servo motor, hollow type
Small type
Powered by
CAD模型選擇
{iai/cylinder_robot/rotary_type/rcs2/large_diameter_hollw_tape/small_type/rcs2_rtc8l_asmtab.prj},{NB=RCS2-RTC8L-A-12-24-360-T2-P-L(11)},{TYPE=RCS2-RTC8L},{XTYPE=1},{ENTYPE=A},{MT=12W},{GR=1/24},{OR=360},{APC=T2},{CTYPE=1},{LTC=1},{OPTB=},{OPLS=Yes},{OPRS=},{MTX=12},{PPATH=standard_type/../../rcs2_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCS2 - RTC8L
Bill of material
RCS2-RTC8L-A-12-24-360-T2-P-L
CNSORDERNO
Order number
RCS2-RTC8L-A-12-24-360-T2-P-L
ENTYPE
Encoder Type
Absolute
Incremental
Absolute
Incremental
MT
Motor Type
12W
GR
Gear Ratio
1/24
OR
Operating range
360
deg
APC
Applicable controler
T2
CTYPE
Cable Type
Standard cable: Standard lenght
Standard cable: Lenght specification
Robot Cable
No cable
Standard cable: Standard lenght
Standard cable: Lenght specification
Robot Cable
No cable
LTC
Cable Length
1
3
5
1
3
5
m
OPTB
Option:Brake
No
Yes
No
Yes
OPLS
Option: Limit switch
Yes
OPRS
Option : Reversed rotation specification
No
Yes
No
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求