目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCP6SW-RA4C-WA-35P-2.5-50-SE-P
IAI
Cylinder (Robot Cylinder)
Water Resistant
RCP6SW
Rod type
Coupling type
Powered by
CAD模型選擇
{iai/cylinder_robot/water_resistant/rcp6sw/rod_type/coupling_type/rcp6sw_ra4c_asmtab.prj},{NB=RCP6SW-RA4C-WA-35P-2.5-50-SE-P(00)},{TYPE=RCP6SW-RA4C},{ET=WA : Battery-less absolute},{MO=35P},{LBS=2.5},{LBSX=2.5, 5, 10},{S=50},{STROKEX=[50:200/50]},{CO=SE},{CTYPE=1},{LTC=1},{OPAC=},{OPTB=},{OPCDC=},{OPAD=},{OPTFL=},{OPTFT=},{OPTREV=},{OPTNTB=},{POS=0},{TDISTANCE=0.0},{X=1},{PPATH=parts/rcp6sw_rac_asmtpl.prj},{ETX=WA}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCP6SW-RA4C
Bill of material
RCP6SW-RA4C-WA-35P-2.5-50-SE-P
CNSORDERNO
Order number
RCP6SW-RA4C-WA-35P-2.5-50-SE-P
TYPE
Type
RCP6SW-RA4C
ET
Encoder Type
WA : Battery-less absolute
MO
Motor Type
35P
LBS
Lead of ball screw
2.500
5.000
10.000
2.500
5.000
10.000
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
CO
Controler
SE
CTYPE
Cable Type
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
LTC
Cable lenght
1
3
5
1
3
5
mm
OPAC
Option : Actuator cable
No
AC5
AC10
AC15
No
AC5
AC10
AC15
OPTB
Option : Brake
No
Yes
No
Yes
OPCDC
Option : Cable direction
Standard
CJB: Bottom
CJL: Left
CJR: Right
CJT: Top
Standard
CJB: Bottom
CJL: Left
CJR: Right
CJT: Top
OPAD
Option : Adapter
No
NFA : Female thread type
No
NFA : Female thread type
OPTFL
Option : Flange
No
Yes
No
Yes
OPTFT
Option : Foot
No
Yes
No
Yes
OPTREV
Option : Reversed home specification
No
Yes
No
Yes
OPTNTB
Option : T Slot nut bar
No
Yes
No
Yes
POS
Position of Rod
mm
Enter value for POS
Position of Rod
mm
cm
inch
ft
確定
TDISTANCE
T nut bar distance
0.0
0.0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求