目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
EC-RR6LAHR-50-1-ML
IAI
ELECYLINDER
Rod type
Radial Cylinder
Radial cylinder Motor Reverse type 4 row guide
Powered by
CAD模型選擇
{iai/ele_cylinder/rod_type/radial_cylinder/radial_cylinder_motor_reverse_4_row_guide/ec_rr6_ahr_asmtab.prj},{NB=EC-RR6LAHR-50-1-ML-(0)},{SERIES=EC},{TYPE=RR6},{XTYPE=1},{LBS=3},{LBSX=3,6,12,20},{H=AH},{R=R},{S=50},{CTYPE=1},{LTC=1},{OPTACR=},{OPTB=},{OPTADP=},{OPTFL=},{OPTFT=},{OPTGRT=},{OPTMCD=ML},{OPTREV=},{OPTNJ=},{OPTQR=},{OPTPNP=},{OPTPS=},{OPTWA=},{OPTWL=},{POS=0},{SMAX=400.000},{PPATH=parts/ec_rr_ahr_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
EC-RR6_AHR
Bill of material
EC-RR6LAHR-50-1-ML
CNSORDERNO
Order number
EC-RR6LAHR-50-1-ML
TYPE
Type
RR6
LBS
Lead of Ball Screw
3.000
6.000
12.000
20.000
3.000
6.000
12.000
20.000
mm
H
High rigidity
AH
R
Reverse type
R
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
CTYPE
Cable type
Standard cable : Standard length
4-way connector cable
No cable
Standard cable : Standard length
4-way connector cable
No cable
LTC
Cable length
1
2
3
4
5
6
7
8
9
10
1
2
3
4
5
6
7
8
9
10
OPTACR
Option: RCON-EC connection specifications
No
Yes
No
Yes
OPTB
Option : Brake
No
Yes
No
Yes
OPTADP
Option : Adapter
No
FFA : Flange type
NFA : Female thread type
No
FFA : Flange type
NFA : Female thread type
OPTFL
Option : Flange
No
Yes
No
Yes
OPTFT
Option : Foot
No
Yes
No
Yes
OPTGRT
Option : Specified grease application specification
No
G5: Grease for food machinery
No
G5: Grease for food machinery
OPTMCD
Option : Motor direction
ML : Left
MR : Right
ML : Left
MR : Right
OPTREV
Option : Reversed home specification
No
Yes
No
Yes
OPTNJ
Option : Knuckle joint
No
NJ : Knuckle joint
NJPB : NJ+PB
No
NJ : Knuckle joint
NJPB : NJ+PB
OPTQR
Option : Clevis
-
-
OPTPNP
Option : PNP
No
Yes
No
Yes
OPTPS
Option : Power supply 2 system specification
No
Yes
No
Yes
OPTWA
Option : Battery-less absorber
No
Yes
No
Yes
OPTWL
Option : Wireless communication
No
WL : Wireless communication
WL2 : Wireless axis operation specification
No
WL : Wireless communication
WL2 : Wireless axis operation specification
POS
Position of Rod
mm
Enter value for POS
Position of Rod
mm
cm
inch
ft
確定
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求