目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ICSA2-G2JHI-1000-800-T1-3L-CT
IAI
Integrated Combination System
ICSA2(ICSPA2) Series
XY Gantry Systems
Powered by
CAD模型選擇
{iai/integrated_combination_systems/icsa2_icspa2_series/xy_gantry_systems/g2jh_asmtab.prj},{NB=ICSA2-G2JHI-1000-800-T1-3L-CT(00111111111)},{SERIES=ICSA2-G2JH},{MOT=60},{XTYPE=3},{ENTYPE=I},{PRECISION=Standard},{COM=3},{LBS=MIN},{SX=1000},{OPTIBRAKEX=1.000},{OPTAQX=},{OPTLS=1},{OPTCS=1},{XHOME=1},{OPTGBX=},{POSX=0},{SY=800},{OPTBRAKEY=1},{OPTAQY=},{OPTLSY=1},{OPTCSY=1},{YHOME=1},{OPTGBY=},{POSY=0},{CONT=T1},{CTYPE=1.000},{LTC=3.000},{CAM=CT},{OPTREV=MIN},{OPTBRAKEX=1,'No',2,'Yes'},{VERS=3},{SERIESX=ISA-LXUWX-400},{SERIESY=ISA-MXMX-200},{CB=50 x 79 x 220},{CBY=50 x 64 x 110},{BRACKET=A-228},{BRAC1=J},{GR=3},{PPATH=g1jh_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
IAI
Description
ICSA2(ICSPA2)-G2JH
Bill of material
ICSA2-G2JHI-1000-800-T1-3L-CT
CNSORDERNO
Order number
ICSA2-G2JHI-1000-800-T1-3L-CT
ICSA2-G2JHI-1000-800-T1-3L-CT
SERIES
Series-Type
ICSA2-G2JH
ICSA2-G2JH
ENTYPE
Encoder type
Incremental
Absolute
Incremental
Absolute
PRECISION
Precision
Standard
Standard
SX
X axis : Stroke
mm
Enter value for SX
X axis : Stroke
mm
cm
inch
ft
確定
OPTIBRAKEX
X axis option : Brake
No
Yes
No
Yes
OPTAQX
X axis option : AQ Seal
No
Yes
No
Yes
OPTLS
X axis option : Limit Switch
No
Yes
No
Yes
OPTCS
X axis option : Creep sensor
No
Yes
No
Yes
XHOME
X axis option : Home Reverse Motor Spec
No
Yes
No
Yes
OPTGBX
X axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
POSX
X axis option : Position of slider
mm
Enter value for POSX
X axis option : Position of slider
mm
cm
inch
ft
確定
SY
Y axis : Stroke
mm
Enter value for SY
Y axis : Stroke
mm
cm
inch
ft
確定
OPTBRAKEY
Y axis option : Brake
No
Yes
No
Yes
OPTAQY
Y axis option : AQ Seal
No
Yes
No
Yes
OPTLSY
Y axis option : Limit Switch
No
Yes
No
Yes
OPTCSY
Y axis option : Creep sensor
No
Yes
No
Yes
YHOME
Y axis option : Home Reverse Motor Spec
No
Yes
No
Yes
OPTGBY
Y axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
POSY
Y axis option : Position of slider
mm
Enter value for POSY
Y axis option : Position of slider
mm
cm
inch
ft
確定
CONT
Controller
T1
T2
T1
T2
CTYPE
Cable Type
Standard cable : Standard lenght
Standard cable : Lenght specification
No cable
Standard cable : Standard lenght
Standard cable : Lenght specification
No cable
LTC
Cable length
3
5
3
5
mm
CAM
Cable Managment
Standard Cable track
Cable track M Size
Cable track L Size
Cable track XL Size
Standard Cable track
Cable track M Size
Cable track L Size
Cable track XL Size
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求