目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ICSB2-BB4M-WA-10AQ-10AQ-T2-3L-SC
IAI
Integrated Combination System
ICSB2(ICSPB2) Series
XYB Base Mounted
Powered by
CAD模型選擇
{iai/integrated_combination_systems/icsb2_icspb2_series/xyb_base_mounted/icsb2_icspb2_bb_m_asmtab.prj},{NB=ICSB2-BB4M-WA-10AQ-10AQ-T2-3L-SC(1600111111111)},{SERIES=ICSB2-BB4M},{MOT=100},{XTYPE=4},{ENTYPE=WA},{COM=4},{P=Standard},{LBS=16},{SX=100},{OPTIBRAKEX=1.000},{OPTAQX=AQ},{OPTLS=1},{OPTCS=1},{XHOME=1},{OPTGBX=},{POSX=0},{SY=100},{OPTIBRAKEY=1.000},{OPTAQY=AQ},{OPTLSY=1},{OPTCSY=1},{YHOME=1},{OPTGBY=},{POSY=0},{CONT=T2},{CTYPE=1.000},{LTC=3L},{CAM=SC},{CAM2=},{OPTBRAKEX=1,'No',2,'Yes'},{VERS=4},{SERIESX=MXM-100},{SERIESY=SXM-60},{CB=50 x 64 x 170},{BRACKET=XYB-B},{XTYPEVER=3},{XTYPEVERY=1},{PPATH=assemblies/icsb2_icspb2_bb_h_m_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
IAI
Description
ICSB2(ICSPB2)-BB_M
Bill of material
ICSB2-BB4M-WA-10AQ-10AQ-T2-3L-SC
CNSORDERNO
Order number
ICSB2-BB4M-WA-10AQ-10AQ-T2-3L-SC
ICSB2-BB4M-WA-10AQ-10AQ-T2-3L-SC
SERIES
Series-Type
ICSB2-BB4M
ICSB2-BB4M
ENTYPE
Encoder type
Battery Less Abso
Incremental
Absolute
Battery Less Abso
Incremental
Absolute
COM
Combination
4
4
mm
P
Precision
Standard
Standard
SX
X axis : Stroke
mm
Enter value for SX
X axis : Stroke
mm
cm
inch
ft
確定
OPTIBRAKEX
X axis option : Brake
No
Yes
No
Yes
OPTAQX
X axis option : AQ Seal
Yes
Yes
OPTLS
X axis option : Limit Switch
No
Yes
No
Yes
OPTCS
X axis option : Creep sensor
No
Yes
No
Yes
XHOME
X axis option : Home Reverse Motor Spec
No
Yes
No
Yes
OPTGBX
X axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
POSX
X axis option : Position of slider
mm
Enter value for POSX
X axis option : Position of slider
mm
cm
inch
ft
確定
SY
Y axis : Stroke
mm
Enter value for SY
Y axis : Stroke
mm
cm
inch
ft
確定
OPTIBRAKEY
Y axis option : Brake
No
Yes
No
Yes
OPTAQY
Y axis option : AQ Seal
Yes
Yes
OPTLSY
Y axis option : Limit Switch
No
Yes
No
Yes
OPTCSY
Y axis option : Creep sensor
No
Yes
No
Yes
YHOME
Y axis option : Home Reverse Motor Spec
No
Yes
No
Yes
OPTGBY
Y axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
POSY
Y axis option : Position of slider
mm
Enter value for POSY
Y axis option : Position of slider
mm
cm
inch
ft
確定
CONT
Controller
T2
T4
T2
T4
CTYPE
Cable Type
Standard cable : Standard length
Standard cable : Lenght specification
No cable
Standard cable : Standard length
Standard cable : Lenght specification
No cable
LTC
Cable length
3
5
3
5
mm
CAM
Cable Managment
Self-standing cable
Standard Cable track
Self-standing cable
Standard Cable track
CAM2
Cable Managment
No cable
No cable
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求