目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
IXA-4NSN8040-5L-T2
IAI
SCARA Robots
IXA Series
High-speed type
Arm length 800mm
4 Axis
Powered by
CAD模型選擇
{iai/scara_robots/ixa_series/high_speed_type/arm_length_800/4_axis/ixa_4nsn8040_asmtab.prj},{NB=IXA-4NSN8040-5L-T2(0)},{MODEL=4NSN8040},{CTYPE=1},{CL=5},{CONT=T2},{OPX='LED','LED: With indicator light'},{OPTBUC=},{VERSZA=1},{XZAPOS=[0:400]},{OPTEWPF=},{OPTRWPF=},{OPTZWST=},{ZSTROKE=400},{OPTZWTS=},{OPTSVS=},{ZAPOS=0},{PPATH=../../../standard_type/arm_length_800/parts/ixa_800_1000_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
IXA-4NSN8040
Bill of material
IXA-4NSN8040-5L-T2
CNSORDERNO
Order number
IXA-4NSN8040-5L-T2
MODEL
Model
4NSN8040
CTYPE
Cable type
Standard Cable: Standard Length
Standard cable : Length specification
No cable
Standard Cable: Standard Length
Standard cable : Length specification
No cable
m
CL
Cable length
5
10
5
10
m
CONT
Controller
T2
OPTBUC
Option: Extended user cable
Standard
EXC: Extended user cable
Standard
EXC: Extended user cable
OPTEWPF
Option: External wiring protection flange
No
Front
Rear
Front and rear
No
Front
Rear
Front and rear
OPTRWPF
Option: R-axis wiring protection flange
No
Yes
No
Yes
OPTZWST
Option: Z-axis wiring side stay
No
Yes
No
Yes
OPTZWTS
Option: Z-axis wiring top stay
No
Yes
No
Yes
OPTSVS
Option: Solenoid valve set
No
Yes
No
Yes
ZAPOS
Z axis position
mm
Enter value for ZAPOS
Z axis position
mm
cm
inch
ft
確定
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求