目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCP2W-RA10C-I-86P-10-50-P2-P
IAI
Water Resistant
RCP2W
Rod Type
Powered by
CAD模型選擇
{iai/water_resistant/rcp2w/rod_type/rcp2w_ra10c_asmtab.prj},{NB=RCP2W-RA10C-I-86P-10-50-P2-P-0},{TYPE=RCP2W-RA10C},{XTYPE=3},{ENTYPE=Incremental},{LBS=10},{LBSX=10,5,2.5},{S=50},{CON=P2},{CTYPE=1},{LTC=1},{OPTBRAKE=1},{OPTIM=1},{OPTCOD=1},{OPTCODX=1,'Standard',2,'Left',3,'Rod direction',4,'Right'},{POS=0},{MOT=86P},{PX=P2},{PPATH=rcp2w_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCP2W - RA10C
Bill of material
RCP2W-RA10C-I-86P-10-50-P2-P
CNSORDERNO
Order number
RCP2W-RA10C-I-86P-10-50-P2-P
ENTYPE
Encoder Type
Incremental
LBS
Lead
10.000
5.000
2.500
10.000
5.000
2.500
mm
S
Stroke
50.000
100.000
150.000
200.000
250.000
300.000
50.000
100.000
150.000
200.000
250.000
300.000
mm
CON
Controller
P2
P4
P6
P2
P4
P6
CTYPE
Cable Type
Standard cable: Standard length
Standard cable: Length specification
Robot Cable
No cable
Standard cable: Standard length
Standard cable: Length specification
Robot Cable
No cable
LTC
Cable Length
1
3
5
1
3
5
m
OPTBRAKE
Option: Brake
No
Yes
No
Yes
OPTIM
Option: Installation method
No
Flange
Foot Bracket
No
Flange
Foot Bracket
OPTCOD
Cable Outlet Direction
Standard
Left
Rod direction
Right
Standard
Left
Rod direction
Right
POS
Position of Rod
mm
Enter value for POS
Position of Rod
mm
cm
inch
ft
確定
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求