目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
DV2130
ifm electronic
condition monitoring
210_030
210_030_040
210_030_040_050
Powered by
CAD模型選擇
{ifm_electronic/210/210_030/210_030_040/210_030_040_050/dv2130.prj},{NB=DV2130},{BN=DV2130},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=../../../_pool_/84/76/pc_dv2131ab_01.png},{PRODUKTFOTO=../../../_pool_/84/76/pc_dv2131ab_01.png},{DESCRIPTIONSHORT=DV2130: 1-Segment-Signalleuchte; Ø 56 / L = 72,5 mm; LED-Segment rot / grün / ge},{DESCLONG=1-Segment-Signalleuchte; Ø 56 / L = 72,5 mm; LED-Segment rot / grün / gelb / blau / violett / cyan / weiß; Summer; Akustisches Signal Summer; IO-Link; IP 65},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=LED-Lamp/IO-Link/Buzzer},{ERPGRSUPPLIER=N4},{DELTIME=2.0},{ARTICLE_STATUS=false},{ORDERUNIT=PCE},{CONTENTUNIT=},{DATASHEET_DEU=https://www.ifm.com/de/de/product/DV2130}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
ifm electronic
Description
DV2130 - Signalleuchten
Bill of material
DV2130
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
DV2130: 1-Segment-Signalleuchte; Ø 56 / L = 72,5 mm; LED-Segment rot / grün / ge
DESCLONG
Langbeschreibung
1-Segment-Signalleuchte; Ø 56 / L = 72,5 mm; LED-Segment rot / grün / gelb / blau / violett / cyan / weiß; Summer; Akustisches Signal Summer; IO-Link; IP 65
BN
Bestellnummer
DV2130
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求