目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
CR0403
ifm electronic
Systems for mobile machines
250_010
250_010_010
250_010_010_020
Powered by
CAD模型選擇
{ifm_electronic/250/250_010/250_010_010/250_010_010_020/cr0403.prj},{NB=CR0403},{PREVIEW=../../../_pool_/cc/d3/pc_cr0403ag_01.png},{PRODUKTFOTO=../../../_pool_/cc/d3/pc_cr0403ag_01.png},{DESCRIPTIONSHORT=CR0403: BasicController; 163 x 112 x 25,5 mm},{DESCLONG=BasicController; 163 x 112 x 25,5 mm},{BN=CR0403},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=R360/BasicController 12/12},{ERPGRSUPPLIER=M5},{DELTIME=2.0},{ARTICLE_STATUS=false},{ORDERUNIT=PCE},{CONTENTUNIT=},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{DATASHEET_DEU=https://www.ifm.com/de/de/product/CR0403},{DATASHEET_ENG=https://www.ifm.com/de/en/product/CR0403},{DATASHEET_FRA=https://www.ifm.com/fr/fr/product/CR0403}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
ifm electronic
Description
CR0403 - Alle Steuerungen
Bill of material
CR0403
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
CR0403: BasicController; 163 x 112 x 25,5 mm
DESCLONG
Langbeschreibung
BasicController; 163 x 112 x 25,5 mm
BN
Bestellnummer
CR0403
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
MANUTYPEDESC
Herstellertypbezeichnung
R360/BasicController 12/12
ERPGRSUPPLIER
ERP-Warengruppe des Lieferanten
M5
DELTIME
Planlieferzeit
2.0
ARTICLE_STATUS
false
ORDERUNIT
Bestelleinheit
PCE
CONTENTUNIT
Inhaltseinheit
NOCUPEROU
Verpackungsmenge
1
PRICEQUANTITY
Preisbezugsmenge
1
QUANTITYMIN
Mindestbestellmenge
1
QUANTITYINT
Mengenstaffel
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求