目錄: IGUCHI KIKO
Created: 11.06.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IGUCHI KIKO
IR-100
IGUCHI KIKO
Ball Transfer for Normal Use
Ball Transfer Units
Roller Base Units
Powered by
CAD模型選擇
{iguchi/ball20transfer20for20normal20use/ball20transfer20units/roller20base20units/ir.prj},{NB=IR-100},{PREVIEW=../../../_pool_/38/04/ir.png},{MN=IR-100},{MH=65},{H=65},{LC1=200},{LC2=1960},{LC3=441},{PW1=2.1},{PW2=4.6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
IGUCHI KIKO
Description
IR - Steel Units
Bill of material
IR-100
PREVIEW
MN
Model number
IR-100
IR-100
MH
Mounting Height
65
65
(㎜)
H
Height
65
65
(㎜)
LC1
Load Capacity
200
200
(kgf)
LC2
Load Capacity
1960
1960
(N)
LC3
Load Capacity
441
441
(lbf)
PW1
Product Weight
2.1
2.1
(㎏)
PW2
Product Weight
4.6
4.6
(lb)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求