目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
ACME-1/2-10-100-R-ES
igus
DryLin®
Trapezoidal
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/trapezgewindemutter/acme.prj},{NB=ACME-1/2-10-100-R-ES(100)},{ARTNO=ACME-1/2-10},{INFO=INFO},{L=100},{TR=1/2-10},{D1=1/2},{D1X=12.700},{D3=1/2},{P=10},{LMAX=1829}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
igus
Description
ACME - Trapezoidal Lead Screws
Bill of material
ACME-1/2-10-100-R-ES
ARTNR
Part No.
ACME-1/2-10-100-R-ES
ACME-1/2-10-100-R-ES
INFO
Info PDF
INFO
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
確定
TR
Thread D1 x P
1/2-10
1/2-10
D1
Diameter
1/2
1/2
Inch
D3
Diameter
1/2
1/2
Inch
P
Pitch
10
10
LMAX
Max. length
1829
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求