目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
J350FRI-01-1/2-10
igus
DryLin®
Trapezoidal
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/trapezgewindemutter/j350fri_01.prj},{NB=J350FRI-01-1/2-10},{ARTNR=J350FRI-01-1/2-10},{INFO=INFO},{TR=1/2-10},{D1=1/2},{D1X=0.500},{P=12},{D2=1.125},{D3=1.88},{D4=1.50},{D5=0.24},{B1=1.38},{B2=0.50},{FT=627},{F=2508}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
igus
Description
J350FRI-01 - Flanche-inch thread nuts
Bill of material
J350FRI-01-1/2-10
ARTNR
Part no.
J350FRI-01-1/2-10
J350FRI-01-1/2-10
INFO
Info PDF
INFO
TR
Thread D1 x P
1/2-10
1/2-10
D1
Diameter
1/2
1/2
Inch
D2
Diameter
1.125
1.125
Inch
D3
Diameter
1.88
1.88
Inch
D4
Diameter
1.50
1.50
Inch
D5
Diameter
0.24
0.24
Inch
B1
Height
1.38
1.38
Inch
B2
Height
0.50
0.50
Inch
FT
Effective supporting surface
627
627
mm^2
F
Max. stat. F axial
2508
2508
N
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求