目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
PTGSG-14x4-01-R-100-Z-20-ES
igus
DryLin®
Trapezoidal
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/trapezgewindemutter/ptgsg_z.prj},{NB=PTGSG-14x4-01-R-100-Z-20-ES},{ARTNR1=PTGSG-14x4-01},{INFO=INFO},{GEW=R},{MAT=Edelstahl},{L=100},{LALG=100,[100:$MAXL.]},{TR=14.00},{S=4.0},{L2=20},{D2=8},{MAXL=2000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
igus
Description
PTGSG-Z - Trapezoidal lead screws with pin
Bill of material
PTGSG-14x4-01-R-100-Z-20-ES
ARTNR
Part no.
PTGSG-14x4-01-R-100-Z-20-ES
PTGSG-14x4-01-R-100-Z-20-ES
INFO
Info PDF
INFO
MAT
Material
Stainless steel
Stainless steel
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
確定
TR
Thread
14.00
14.00
mm
S
Pitch
4.0
4.0
mm
L2
Length
20
20
mm
D2
Diameter
8
8
mm
MAXL
max length
2000
2000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求