目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
MYI-08-08-K
igus
iglidur®
iglidur® Clips2
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_clips2/iglidur_myi_k_inch.prj},{NB=MYI-08-08-K},{ARTNR=MYI-08-08-K},{INFO=INFO},{BEZ=iglidur® Clips2 mit Verdrehsicherung, inch Abmessungen},{D1=1/2},{D1IN=0.5000},{D2=0.562},{D3=3/4},{D3IN=0.750},{B1=1/2},{B1IN=0.5000},{B2=0.0299},{K=3/32},{KIN=0.09375}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
igus
Description
Split bearings - with anti-rotation feature, inch sizes
Bill of material
MYI-08-08-K
ARTNR
Part no.
MYI-08-08-K
MYI-08-08-K
INFO
Info PDF
INFO
BEZ
Description
iglidur® Clips2 with anti-rotation feature, inch sizes
D1
Inside diameter
1/2
1/2
Inch
D2
Outside diameter
0.562
0.562
Inch
D3
Flange diameter
3/4
3/4
Inch
B1
Total length
1/2
1/2
Inch
B2
Flange thickness
0.0299
0.0299
Inch
K
Verdrehsicherung
3/32
3/32
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求