目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
GTM-1522-008
igus
iglidur®
iglidur® G: The All-Rounder
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_g/iglidur_g_type_t_mm.prj},{NB=GTM-1522-008},{ARTNR=GTM-1522-008},{INFO=INFO},{BEZ=iglidur® G Form T, metrische Abmessungen},{D1=15.0},{D2=22.0},{S=0.80},{D4=0.0},{D5=0.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 35
HELP_VARIABLE
Company
igus
Description
iglidur® G - type T - Thrust washer, metric sizes
Bill of material
GTM-1522-008
ARTNR
Part no.
GTM-1522-008
GTM-1522-008
INFO
Info PDF
INFO
BEZ
Description
iglidur® G type T, metric sizes
D1
Inside diameter
15.0
15.0
mm
D2
Outside diameter
22.0
22.0
mm
S
Height
0.80
0.80
mm
D4
Bolt circle diameter
0.0
0.0
mm
D5
Adjustment hole diameter
0.0
0.0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求