目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
N54SM-1012-10
igus
iglidur®
iglidur® N54 The biopolymer Based on renewable resources
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_n54/iglidur_n54_type_s_mm.prj},{NB=N54SM-1012-10},{ARTNR=N54SM-1012-10},{INFO=INFO},{BEZ=iglidur® N54 Form S, metrische Abmessungen},{D1=10},{D2=12},{B1=10},{F=0.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
igus
Description
iglidur® N54 - type S - Sleeve bearings, metric sizes
Bill of material
N54SM-1012-10
ARTNR
Part no.
N54SM-1012-10
N54SM-1012-10
INFO
Info PDF
INFO
BEZ
Description
iglidur® N54 type S, metric sizes
D1
Inside diameter
10
10
mm
D2
Outside diameter
12
12
mm
B1
Total length
10
10
mm
F
Chamfer
0.5
0.5
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求