目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
PRT-01-20-SQ
igus
iglidur®
iglidur® PRT
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_prt/iglidur_prt_sq_bau01_asmtab.prj},{NB=PRT-01-20-SQ},{ARTNR=PRT-01-20-SQ},{INFO=INFO},{BEZ=Rundtischlager mit quadratischem Flansch zur Direktmontage auf ebenen Flächen},{DD=20},{D1=31.0},{D2=60},{D=62},{A=65},{E=50},{H=26.0},{H1=18},{H2=2.00},{T1=6x60°},{S1=M4},{S2=4.5},{K1=DIN 7984 M4},{CNSMASSEXACT=0.2},{PPATH=assemblies/iglidur_prt_sq_bau01_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
igus
Description
iglidur® PRT-SQ - Slewing rings with square flange for direct mounting on flat surfaces - Type 01
Bill of material
PRT-01-20-SQ
ARTNR
Part no.
PRT-01-20-SQ
PRT-01-20-SQ
INFO
Info PDF
INFO
BEZ
Description
Slewing ring bearing with square flange for direct mounting on flat surfaces
DD
Diameter
20
20
mm
D1
Diameter
31.0
31.0
mm
D2
Diameter
60
60
mm
D
Diameter
62
62
mm
A
Length
65
65
mm
E
Length
50
50
mm
H
Height
26.0
26.0
mm
H1
Height
18
18
mm
H2
Height
2.00
2.00
mm
T1
Bore
6x60°
6x60°
S1
Thread
M4
M4
S2
Diameter
4.5
4.5
mm
K1
K1 for screw
DIN 7984 M4
DIN 7984 M4
CNSMASSEXACT
Weight
0.2
0.2
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求