目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
ZSM-2023-35
igus
iglidur®
iglidur® Z: The High-Temperature Material
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_z/iglidur_z_type_s_mm.prj},{NB=ZSM-2023-35},{ARTNR=ZSM-2023-35},{INFO=INFO},{BEZ=iglidur® Z Form S, metrische Abmessungen},{D1=20},{D2=23.0},{B1=35},{F=0.8}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 37
HELP_VARIABLE
Company
igus
Description
iglidur® Z - type S - Sleeve bearings, metric sizes
Bill of material
ZSM-2023-35
ARTNR
Part no.
ZSM-2023-35
ZSM-2023-35
INFO
Info PDF
INFO
BEZ
Description
iglidur® Z type S, metric sizes
D1
Inside diameter
20
20
mm
D2
Outside diameter
23.0
23.0
mm
B1
Overall length
35
35
mm
F
Chamfer
0.8
0.8
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求