GE60GS
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Spherical Bushings
Metric Series
Powered by
CAD模型選擇
{iko/iko_bearings/spherical_bushings/metric_seies/steel_on_steel_without_seals_asmtab.prj},{NB=GE60GS},{IDNR=},{RID=G_540},{STDRT=60},{ORDER=GE60GS},{DESCR=(gevmsg IKOSTV 906)},{TRNUMBER=},{PAST=A},{REST=O},{ORDER1=GE 60GS},{VERS=3},{MASS=2.05},{SD=60},{D=105},{B=63},{C=40},{SDK=92.0},{SR=0.0},{SR1=1.0},{SR2=1.0},{ALP=17},{SDAMIN=65.5},{SDAMAX=67.0},{DAMAX=99.5},{DAMIN=91.0},{SDOR=85.40},{ROGIR=5.0},{OHIR=4.0},{SDOGIR=90.5},{DOGIR=61.5},{ROGOR=0.0},{COGOR=5.0},{OHOR=4.0},{SDOGOR=104.0},{ZO=2},{ZI=2},{CD=361000},{CS=2170000},{SRX1=0.0},{SR11=1.0},{SR21=1.0},{ROGIR1=5.0},{OHIR1=4.0},{SDOGIR1=90.5},{DOGIR1=61.5},{ROGOR1=0.0},{COGOR1=5.0},{OHOR1=4.0},{SDOGOR1=104.0},{SC=1},{PPATH=steel_on_steel_without_seals_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 109
HELP_VARIABLE
Company
IKO (NIPPON THOMPSON CO.,LTD)
Description
Steel-on-Steel-without Seals (SB,SB...A,GE...E,ES,G,GS)
Bill of material
GE60GS
STDRT
Shaft Diameter
60
60
mm
ORDER
Order Number
GE60GS
GE60GS
MASS
Mass
2.05
2.05
kg
SD
Inside Diameter
60
60
mm
D
Outer Diameter
105
105
mm
B
Width of innerring
63
63
mm
C
Width
40
40
mm
SDK
Diameter
92.0
92.0
mm
SR
rs min
0.0
0.0
mm
SR1
rs min
1.0
1.0
mm
SR2
rs min
1.0
1.0
mm
ALP
Angle
17
17
degree
SDAMIN
da min
65.5
65.5
mm
SDAMAX
da max
67.0
67.0
mm
DAMAX
da max
99.5
99.5
mm
DAMIN
da min
91.0
91.0
mm
CD
Dynamic load capacity
361000
361000
N
CS
Static load capacity
2170000
2170000
N
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求