LSAGF2C1R8.5
IKO (NIPPON THOMPSON CO.,LTD)
Linear Way series
Linear Ball Spline G
LSAGF
LSAGF 2
Powered by
CAD模型選擇
{iko/linear_way_series/linear_ball_spline_g_series/lsagf/lsagf2/lsagf2_ni_asmtab.prj},{NB=LSAGF2C1R8.5(3.4,0,0)},{MN=LSAGF2},{NC=1},{L=8.50},{P1=3.40},{P2=0.00},{P3=0.00},{D=6.0},{L1=8.5},{L2=4.7},{D1=15.5},{B=8.0},{E=3.40},{T=1.5},{PCD=11.0},{DM3=2.4},{DM=2.0},{DM2=0.0},{F=0.00},{H=0.00},{LK=3.80},{RK=1.00},{LMAX=100.000},{T1=1.50},{DM4=9.60},{SS=0.75},{SSD=3.00},{S1=0.80},{S2=3.90},{S3=0.70},{S4=1.00},{S5=2.70},{S6=0.3400},{S7=0.7800},{S8=0.25},{PPATH=lsagf2_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IKO (NIPPON THOMPSON CO.,LTD)
Description
Non-interchangeable, Assembled set - LSAGF2
Bill of material
LSAGF2C1R8.5
NC
Number of Cylinders
1
2
3
1
2
3
L
Spline Shaft length (mm)
mm
Enter value for L
Spline Shaft length (mm)
mm
cm
inch
ft
確定
P1
Position of Cylinder at Flange
mm
P2
Position of 2nd Cylinder at Flange
0.00
0.00
mm
P3
Position of 3rd Cylinder at Flange
0.00
0.00
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求