LWE30R107S1
IKO (NIPPON THOMPSON CO.,LTD)
Linear Way series
Linear Way E
LWE
LWE 30
Powered by
CAD模型選擇
{iko/linear_way_series/linear_way_e_series/lwe/lwe30/lwe30_track_rail.prj},{NB=LWE30R107S1_13.5},{MN=LWE30},{MNX=LWE30},{NS=1},{THR=},{L=107},{H=42.0},{H1=10.0},{NSL=31.0},{W2=90},{W3=72},{W4=9.0},{L1=96.8},{L2=40},{L3=64.8},{L4=107},{D1=9.0},{H2=10.000},{H3=8.0},{W=28},{H4=25.0},{D3=7.0},{D4=11.0},{HM=9.0},{LMIN1=107.000},{LMIN2=214.000},{LMIN3=321.000},{LEND=2920.000},{LS=2880.000},{LMAX=3000.000},{NMAX=4.000},{F=80},{ENOM=20.000},{EMIN=9.000},{EMINJ=17.000},{EMAXJ=74.000},{H4D=1.000},{H1D=1.000},{THNDMR=4.00},{B3=20.00},{B4=50.00},{A3=6.00},{A4=14.00},{NMR=30},{NR=_2},{SPEC=S1},{EP=},{EPOS=13.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IKO (NIPPON THOMPSON CO.,LTD)
Description
Interchangeable, Track rail - LWE30
Bill of material
LWE30R107S1
THR
Threaded Holes for Bellow attachment
No
J
No
J
L
Track Rail length
mm
Enter value for L
Track Rail length
mm
cm
inch
ft
確定
SPEC
Specification
S1
S2
S1
S2
EP
Position of hole of rail
No
Yes
No
Yes
EPINFO
Notice
-
EPOS
Position of hole of rail
13.5
13.5
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求