LWET20C1R79SLS1
IKO (NIPPON THOMPSON CO.,LTD)
Linear Way series
Linear Way E
LWET
LWET 20...SL
Powered by
CAD模型選擇
{iko/linear_way_series/linear_way_e_series/lwet/lwet20_sl/lwet20sl_i_asmtab.prj},{NB=LWET20C1R79SLS1(33.2,0,0_9.5)},{H=28.0},{H1=6.0},{NSL=19.5},{W2=59},{W3=49},{W4=5.0},{L1=66.4},{L2=32},{L3=44.2},{L4=79},{D1=5.5},{H2=9.000},{H3=5.5},{W=20},{H4=16.0},{D3=6.0},{D4=9.5},{HM=8.5},{LMIN1=79.000},{LMIN2=158.000},{LMIN3=237.000},{LEND=1200.000},{LS=2100.000},{LMAX=1080.000},{NMAX=0.000},{F=60},{ENOM=30.000},{EMIN=8.000},{EMINJ=14.000},{EMAXJ=54.000},{H4D=1.000},{H1D=1.000},{E=8.10},{V=3.00},{VS=1.00},{VR=1.30},{PX=2.00},{J=10.00},{Z=1.60},{MT=2.00},{ZD=3.50},{ZMT=2.00},{L4V=87.00},{L1Z=74.20},{L4Z=88.00},{MD=5.50},{Q=4.80},{QS=0.60},{L4QX=91.00},{MN=LWET20},{NS=1},{REF=},{ES=},{CP=},{US=},{DES=},{SCR=},{L=79},{SPEC=S1},{EP=},{EPOS=9.5},{P1=33.20},{P2=0.00},{P3=0.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IKO (NIPPON THOMPSON CO.,LTD)
Description
Interchangeable, Assembled set - LWET20...SL
Bill of material
LWET20C1R79SLS1
NS
Number of Slide Unit
1.000
2.000
3.000
1.000
2.000
3.000
REF
Opposite reference surfaces arrangement
No
Yes
No
Yes
ES
Without End Seal
No
Yes
No
Yes
CP
Capillary plate
No
Yes
No
Yes
US
Under seals
No
Yes
No
Yes
DES
Double end seals
No
V
No
V
SCR
Scrapers
No
Z
No
Z
L
Track Rail length
mm
Enter value for L
Track Rail length
mm
cm
inch
ft
確定
SPEC
Specification
S1
S2
S1
S2
EP
Position of hole of rail
No
Yes
No
Yes
EPINFO
Notice
-
EPOS
Position of hole of rail
9.5
9.5
mm
P1
Position of Slide Unit at Center
mm
Enter value for P1
Position of Slide Unit at Center
mm
cm
inch
ft
確定
P2
Position of 2nd Slide Unit at Center
0.00
0.00
mm
P3
Position of 3rd Slide Unit at Center
0.00
0.00
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求