TC86EB340/AT500100
IKO (NIPPON THOMPSON CO.,LTD)
Mechatronics Series
(TC...EB) Precision Positioning table TC
Powered by
CAD模型選擇
{iko/mechatronics_series/precision_positioning_table_tc_e/tc_86_e_asmtab.prj},{NB=TC86EB340/AT500100(0)},{TYP=TC86EB},{L=340},{MA=AT500},{LBS=10},{SENSOR=0},{PT=0.0},{SZ=86},{PPATH=tc_60_e_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IKO (NIPPON THOMPSON CO.,LTD)
Description
TC86EB
Bill of material
TC86EB340/AT500100
TYP
Type
TC86EB
L
Length of bed
340mm
440mm
540mm
640mm
740mm
840mm
940mm
340mm
440mm
540mm
640mm
740mm
840mm
940mm
MA
Type of Motor attachment
AT500
AT503
AT506
AT508
AT511
AT500
AT503
AT506
AT508
AT511
LBS
Lead of Ball screw
10mm
20mm
10mm
20mm
SENSOR
Sensor
Without sensor
With 2 sensors (limit)
With 3 sensors (limit, before the starting point)
With 4 sensors (limit, before the starting point, the starting point)
With 2 sensors attached (limit)
With 3 sensors attached (limit, before the starting point)
With 4 sensors attached (limit, before the starting point, the starting point)
Without sensor
With 2 sensors (limit)
With 3 sensors (limit, before the starting point)
With 4 sensors (limit, before the starting point, the starting point)
With 2 sensors attached (limit)
With 3 sensors attached (limit, before the starting point)
With 4 sensors attached (limit, before the starting point, the starting point)
PT
Position of table
mm
Enter value for PT
Position of table
mm
cm
inch
ft
確定
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求