目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
GC32X5-BM
IMI Norgren
Actuators
Extruded Compact Expanded Range Cylinders
Powered by
CAD模型選擇
{imi_precision/1_actuators/9_compact_extruded/compact_guided_extruded_asmtab.prj},{NB=GC32X5-BM_0},{BORE1=32},{STROKEMIN=5},{STROKEMAX1=113},{STROKEMAX2=106},{EELMAX1=113},{EELMAX2=200},{AS=0.275},{AD=0.349},{BS=0.910},{BD=1.200},{BMS=1.300},{BMD=1.590},{CS=0.413},{DNDM=9.7280},{DNDME=0.4050},{DDP=0.3475},{E1E=0.630},{F1E=0.280},{H1E=1.338},{IE1=0.734},{J1E=0.359},{K1E=0.285},{L1E=0.216},{M1E=1.7716},{N1E=0.548},{O1E=1.9486},{P1E=2.362},{Q1E=0.698},{S1=0.3280},{UE=1.7300},{VE=1.76},{XE=1.350},{Z1=0.203},{Z2=0.184},{D1=1.3855},{D2=1.3380},{D3=1.2945},{A1=0.2460},{D4=0.0860},{A2S=0.1610},{A2D=0.457},{A3S=0.4960},{D5=1.3260},{A4=0.1310},{TNDM=6.0000},{TNDME=0.2500},{WNDM=6.0000},{STROKE=5},{TYPE=},{MNT=},{CU=},{MPS=},{PO=},{TP=},{BU=},{RGS=},{EE=},{EEL=0.0},{MATR=},{SEALS=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
IMI Norgren
Description
GC - Guided Extruded Compact
Bill of material
GC32X5-BM
CNSORDERNO
Item
GC32X5-BM
GC32X5-BM
BR
Bore Size
32mm (32)
32mm (32)
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
TYPE
Type
Double Acting, Single End Rod [EC]
Double Acting, Double End Rod [ECD]
Double Acting, Single End Rod [EC]
Double Acting, Double End Rod [ECD]
MNT
Mounting Style
Standard Counterbored Body (BM)
Threaded Front and Rear (HB)
Rear Clevis (CM)
Rear Clevis Turned 90° (CT)
Standard Counterbored Body (BM)
Threaded Front and Rear (HB)
Rear Clevis (CM)
Rear Clevis Turned 90° (CT)
CU
Inch/Metric Thread Style
Metric
Inch (E)
Metric
Inch (E)
MPS
Magnetic Position Sensing
Without Magnetic Piston
With Magnetic Piston (M)
Without Magnetic Piston
With Magnetic Piston (M)
PO
Port Orifice
Standard Port Orifice
Full Flow Port Orifice (F)
Standard Port Orifice
Full Flow Port Orifice (F)
TP
Tooling Plate Style
Standard Clearance Holes & Threads
Blank Tooling Plate (P)
Standard Clearance Holes & Threads
Blank Tooling Plate (P)
BU
Bumper Option
Without Bumpers
With Bumpers (B)
Without Bumpers
With Bumpers (B)
RGS
Extended Guide Rods
N/A
N/A
EE
Rod Extension
Without Extra Rod Extension
With Extra Rod Extension (R)
Without Extra Rod Extension
With Extra Rod Extension (R)
EEL
Rod Extension Length
0.0
0.0
mm
MATR
Retaining Ring Material
Standard
Stainless Steel (C)
Standard
Stainless Steel (C)
SEALS
Operating Temperture
Standard 15° to 160°F (-10° to 70°C)
High Temp 15° to 225°F (-10° to 110°C) [V]
Standard 15° to 160°F (-10° to 70°C)
High Temp 15° to 225°F (-10° to 110°C) [V]
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求