目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
PM/31123
IMI Norgren
Actuators
Bellows
Powered by
CAD模型選擇
{imi_precision/1_actuators/bellows/pm_31000_serviceable_air_bellows.prj},{NB=PM/31123},{CNSORDERNO=PM/31123},{PS=3/4\"},{TH=G- ISO G Parallel},{CD=12\"},{C=3},{BP=Retracted},{NOTE=-},{INFOWWW=Link},{INFOPATH=http://cdn.norgren.com/pdf/en_1_8_001_PM_31000.pdf},{STEP=Norgren-PM-31123.STEP},{NAME=Norgren-PM-31123},{INAME=Norgren2dPM2d31123},{SHA256=iQaR6XoUReJJZ59WkOvIfznzl9yb/xZdPSqmTq7mmDM=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 32
HELP_VARIABLE
Company
IMI Norgren
Description
PM/31000 - Serviceable air bellow
Bill of material
PM/31123
CNSORDERNO
Order number
PM/31123
PM/31123
PS
Port Size
3/4"
3/4"
TH
Thread form
G- ISO G Parallel
CD
Cylinder Diamater
12"
12"
C
Convolutions
3
3
mm
BP
Bellows Position
Retracted
Retracted
INFOWWW
Datasheet
Product Datasheet (PDF)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求