目錄: Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Norgren
R82G-2AK-RCG
Norgren
Air Preparation
Excelon Plus 82 series
Powered by
CAD模型選擇
{imi_precision/2_air_preparation/excelon_82/excelon_r82g_asmtab.prj},{NB=R82G-2AK-RCG(0)},{FLOW=0},{RW=G},{PS=2},{TH=A},{AD=K},{DP=R},{PR=C},{G=G},{C=},{EG=},{INFOWWW=Range Information},{TECHWWW=Link},{PPATH=assemblies/excelon_r82_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Norgren
Description
R82G, R82R - Excelon Plus Modular, System Pressure Regulators
Bill of material
R82G-2AK-RCG
CNSORDERNO
Order number
R82G-2AK-RCG
RW
Flow
G - General
R - Reverse flow
G - General
R - Reverse flow
PS
Port Size
2 - 1/4"
3 - 3/8"
2 - 1/4"
3 - 3/8"
TH
Thread form
A - PTF
G - ISO G parallel
J - PTF, R to L
L - ISO G parallel, R to L
A - PTF
G - ISO G parallel
J - PTF, R to L
L - ISO G parallel, R to L
AD
Adjustment
K - Knob ✔
K - Knob
K - Knob
T - T-bar
T - T-bar
U - Knob down
U - Knob down
Y - T-bar down
Y - T-bar down
DP
Diaphragm
R - Relieving
N - Non-Relieving
R - Relieving
N - Non-Relieving
PR
Outlet pressure adjustmant range
C - 4 to 29 psi (0,3 to 2 bar)
F - 4 to 58 psi (0,3 to 4 bar)
K - 4 to 102 psi (0,3 to 7 bar)
M - 4 to 145 psi (0,3 to 10 bar)
C - 4 to 29 psi (0,3 to 2 bar)
F - 4 to 58 psi (0,3 to 4 bar)
K - 4 to 102 psi (0,3 to 7 bar)
M - 4 to 145 psi (0,3 to 10 bar)
G
Gauge
G - With (Fitted integrated gauge)
N - Without integrated gauge but with gauge port 1/8”
G - With (Fitted integrated gauge)
N - Without integrated gauge but with gauge port 1/8”
EG
External Gauge
-
-
INFOWWW
Information on the Excelon Plus series
Excelon Plus
TECHWWW
Technical Document - Addition of Installation and Maintenance
Product Datasheet (PDF)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求