目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
0860810000000000
IMI Norgren
Air Preparation
Excelon Plus 84 series Extended temperature
Higher temperature ‘H’
Accessories
Powered by
CAD模型選擇
{imi_precision/2_air_preparation/excelon_tr_84/high_temperature/accessories/tre_51d_asmtab.prj},{NB=0860810000000000_TRE84},{PSVIS=G1/8},{SPVIS=-1 to 10 bar (-14.5 to 145 psi)},{OSVIS=2 x PNP},{MOVIS=Without Mounting},{INFOWWW=Range Information},{PPATH=../../../4_pressure_switches/electronic/assemblies/51d_asmtpl.prj},{VERS=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IMI Norgren
Description
51D - Pneumatic electronic pressure switch
Bill of material
0860810000000000
CNSORDERNO
Order number
0860810000000000
PSVIS
Port Size
G1/8
SPVIS
Switching Pressure
-1 to 10 bar (-14.5 to 145 psi)
OSVIS
Output Signal
2 x PNP
MOVIS
Mounting Options
Without Mounting
INFOWWW
Range Information and Datasheets
Range Information
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求