目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
H840028-53KIT
IMI Norgren
Air Preparation
Excelon Plus 84 series Extended temperature
Higher temperature ‘H’
Accessories
Powered by
CAD模型選擇
{imi_precision/2_air_preparation/excelon_tr_84/high_temperature/accessories/tre_h_full_flow_manifold_block_asmtab.prj},{NB=H840028-53KIT_TREH},{CNSORDERNO=H840028-53KIT},{PIC=840028-xx_kit.png},{TYPE=Full-flow manifold block (horizontal)},{PS=3/4''},{TH=ISO G parallel},{INFOWWW=Range Information},{TECHWWW=Link},{PSX1=26.441},{PSX2=24.117},{VERS=1},{VER=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
IMI Norgren
Description
Full-flow manifold block - EXCELON Modular System Accessories
Bill of material
H840028-53KIT
CNSORDERNO
Order number
H840028-53KIT
H840028-53KIT
TYPE
Type
Full-flow manifold block (horizontal)
Full-flow manifold block (horizontal)
PS
Port Size
3/4''
TH
Thread form
ISO G parallel
ISO G parallel
INFOWWW
Range Information and Datasheets
Range Information
TECHWWW
Technical Document - Addition of Installation and Maintenance
Product Datasheet (PDF)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求