目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
HF84G-3AN-MM1
IMI Norgren
Air Preparation
Excelon Plus 84 series Extended temperature
Higher temperature ‘H’
Powered by
CAD模型選擇
{imi_precision/2_air_preparation/excelon_tr_84/high_temperature/excelon_hf84g_asmtab.prj},{NB=HF84G-3AN-MM1(0)},{FLOW=0},{PS=3},{TH=A},{DR=M},{BW=M},{EL=1},{INFOWWW=Range Information},{TECHWWW=Link},{PPATH=../assemblies/excelon_tbe_hf84g_asmtpl.prj},{VERS=HF84G}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IMI Norgren
Description
HF84G - Excelon Plus TR 84 series, General purpose filter for Extreme Temperature applications
Bill of material
HF84G-3AN-MM1
CNSORDERNO
Order number
HF84G-3AN-MM1
PS
Port Size
3 - 3/8"
4 - 1/2"
6 - 3/4"
3 - 3/8"
4 - 1/2"
6 - 3/4"
TH
Thread form
A - PTF
G - ISO G
A - PTF
G - ISO G
DR
Drain
M - Manual
A - Auto drain
M - Manual
A - Auto drain
BW
Bowl
M - Metal
D - Metal with level indicator
M - Metal
D - Metal with level indicator
EL
Element
1 - 5 μm
3 - 40 μm (standard)
1 - 5 μm
3 - 40 μm (standard)
INFOWWW
Range Information and Datasheets
Range Information
TECHWWW
Technical Document - Addition of Installation and Maintenance
Product Datasheet (PDF)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求