目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
F47-C21-M0DG
IMI Norgren
Air Preparation
Large Ported Units
Powered by
CAD模型選擇
{imi_precision/2_air_preparation/large_ported_units/f47_oil_removal_filter.prj},{NB=F47-C21-M0DG},{CNSORDERNO=F47-C21-M0DG},{PS=2\"},{TH=G- ISO G Parallel},{PR=NULL},{B=Metal},{DR=Manual},{FE=Coalescing},{DP=NULL},{LT=NULL},{NOTE=High Flow with service life indicator},{INFOWWW=Link},{INFOPATH=http://cdn.norgren.com/pdf/en_8_350_105_F47.pdf},{STEP=Norgren - F47-C21-M0Dx.STEP},{NAME=Norgren-F47-C21-M0Dx},{INAME=Norgren2dF472dC212dM0Dx},{SHA256=54Q8T9BdnE2vajr+WQrU4gj3hrFHVXNRFaQO+8uqRuk=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 24
HELP_VARIABLE
Company
IMI Norgren
Description
F47 - Oil Removal Filter
Bill of material
F47-C21-M0DG
CNSORDERNO
Order number
F47-C21-M0DG
F47-C21-M0DG
PS
Port Size
2"
2"
TH
Thread form
G- ISO G Parallel
G- ISO G Parallel
B
Bowl
Metal
DR
Drain
Manual
Manual
FE
Filter Element
Coalescing
NOTE
Notes
High Flow with service life indicator
High Flow with service life indicator
INFOWWW
Datasheet
Product Datasheet (PDF)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求